IESNA:LM-63-2002
[TEST]P1644592
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-11)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2C-750-U-T2R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 82W 70CRI 5000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (32) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.68A 82.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11905.7
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 82.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
1127.5 1580.3 2007.2 2260.8 2464.2 2641.6 2771.3 2808.2 2857.6 3086.1 3526.3 4011.8 4471.3 4882.3 5219.6 
5480.8 5627.2 5671.6 5560.3 5275.7 4755.1 3992.5 3173.1 2429.8 1672.3 1004.4 606.0 441.1 383.4 340.7 299.7 
238.5 169.9 101.3 14.2 0.0 0.0 
1127.5 1586.1 1982.0 2256.6 2461.7 2645.8 2774.7 2814.9 2865.1 3080.2 3515.4 4005.9 4453.7 4859.7 5197.0 
5459.8 5612.2 5661.5 5560.3 5294.1 4805.3 3985.0 3160.6 2413.9 1653.1 993.5 598.5 441.9 385.0 340.7 297.1 
236.0 168.2 104.6 15.1 0.0 0.0 
1127.5 1566.9 1960.3 2229.8 2448.3 2643.3 2787.2 2845.0 2895.2 3066.8 3430.1 3897.1 4339.9 4725.8 5059.7 
5316.7 5497.5 5581.2 5536.8 5328.4 4922.5 4283.8 3439.3 2661.7 1885.0 1161.8 697.2 470.4 400.1 350.7 302.2 
236.9 177.4 118.9 42.7 0.0 0.0 
1127.5 1560.2 1946.1 2221.4 2455.8 2670.9 2847.5 2942.1 2996.5 3115.4 3385.7 3791.7 4207.7 4579.3 4904.1 
5163.5 5376.1 5518.4 5568.6 5484.9 5228.0 4719.1 4039.4 3203.2 2358.7 1529.2 912.3 555.8 419.3 360.8 307.2 
241.9 190.0 128.9 49.4 0.0 0.0 
1127.5 1515.0 1883.3 2172.9 2411.4 2648.3 2860.1 3009.9 3096.1 3186.5 3362.3 3647.7 4015.1 4377.6 4682.2 
4970.2 5213.7 5408.8 5573.7 5649.8 5578.7 5253.9 4755.9 4052.8 3220.8 2316.8 1469.8 857.1 518.1 405.1 351.5 
282.1 208.4 144.0 61.9 0.0 0.0 
1127.5 1453.9 1813.8 2103.4 2343.6 2595.6 2849.2 3055.1 3199.1 3314.6 3440.1 3614.2 3871.2 4207.7 4556.7 
4870.6 5127.5 5343.5 5572.8 5787.9 5930.2 5936.1 5711.8 5235.5 4507.3 3605.0 2630.7 1699.1 972.6 592.6 414.3 
296.3 181.6 113.8 44.4 0.0 0.0 
1127.5 1402.8 1705.8 1992.1 2235.7 2483.4 2735.4 2970.6 3184.0 3352.2 3507.1 3653.6 3813.4 4035.2 4320.7 
4665.5 5035.5 5396.2 5757.8 6180.5 6580.6 6800.7 6933.0 6907.9 6630.0 5979.6 4976.9 3734.7 2428.2 1300.7 
632.8 320.6 200.9 129.7 68.6 5.9 0.0 
1127.5 1325.8 1561.0 1812.1 2049.8 2279.2 2504.3 2733.7 2966.4 3189.9 3393.2 3570.7 3744.8 3929.8 4130.7 
4356.6 4642.1 4977.7 5356.9 5862.4 6609.9 7269.4 7571.6 7931.5 8116.5 8004.3 7431.0 6403.1 5054.7 3533.0 
2461.7 1537.6 744.1 248.6 112.2 20.1 0.0 
1127.5 1254.7 1409.5 1592.0 1792.0 1992.1 2189.6 2383.8 2579.7 2782.2 2979.8 3171.4 3381.5 3619.2 3861.1 
4139.9 4452.1 4785.2 5194.5 5721.0 6744.6 7631.9 8124.0 8801.2 9593.8 10224.9 10316.2 9840.7 8435.4 
6657.6 4917.4 2771.3 1099.0 389.2 155.7 44.4 0.0 
1127.5 1243.8 1391.1 1561.9 1761.9 1959.4 2142.7 2332.8 2537.8 2742.1 2919.5 3110.3 3317.9 3545.6 3786.6 
4062.0 4374.2 4717.4 5120.0 5659.9 6636.7 7557.4 8057.1 8766.9 9605.5 10277.7 10437.5 9966.3 8532.5 
6683.5 4857.2 2615.7 1022.8 379.2 166.6 45.2 0.0 
1127.5 1180.2 1253.8 1353.4 1464.8 1600.4 1740.1 1882.4 2026.4 2185.4 2333.6 2462.5 2613.2 2767.2 2948.8 
3141.3 3368.1 3623.4 3983.3 4493.1 5243.0 5800.5 6301.9 6983.2 7712.2 8181.0 8191.8 7675.4 6437.5 4913.3 
3175.6 1402.8 544.1 221.0 77.8 19.3 0.0 
1127.5 1147.5 1189.4 1247.1 1326.7 1412.9 1508.3 1602.0 1714.2 1817.2 1916.8 2013.0 2107.6 2203.0 2299.3 
2413.9 2552.0 2721.1 2969.7 3412.5 3872.9 4184.2 4535.8 5010.4 5466.5 5638.1 5382.8 4779.3 3853.6 2921.2 
1850.6 833.7 349.0 153.2 64.4 15.1 0.0 
1127.5 1108.2 1118.2 1147.5 1191.1 1248.0 1306.6 1366.0 1425.4 1480.7 1529.2 1561.9 1592.0 1613.8 1623.0 
1631.3 1642.2 1662.3 1736.0 1849.0 1898.3 1891.6 1903.4 1939.4 1941.9 1821.3 1565.2 1243.8 878.9 631.1 444.5 
292.1 181.6 108.0 56.9 16.7 0.0 
1127.5 1052.1 1017.8 1011.9 1030.4 1063.8 1099.8 1130.0 1150.9 1160.9 1156.8 1140.0 1114.1 1074.7 1027.0 
967.6 906.5 842.9 779.3 724.0 679.7 652.9 641.2 635.3 624.4 600.1 560.0 498.9 409.3 322.2 257.8 200.9 143.1 
91.2 46.9 12.6 0.0 
1127.5 1005.3 946.7 940.0 963.4 995.2 1026.2 1047.1 1053.0 1044.6 1024.5 993.5 953.4 906.5 852.9 800.2 
752.5 708.9 674.6 648.7 632.8 626.9 628.6 634.5 641.2 636.1 611.9 565.8 492.2 389.2 298.0 228.5 161.5 87.0 42.7 8.4 
0.0 
1127.5 965.9 905.6 908.2 938.3 968.4 992.7 1004.4 1001.9 982.7 953.4 916.5 869.7 821.9 781.8 746.6 
718.2 697.2 681.3 668.8 654.5 642.8 637.8 634.5 631.9 621.9 590.9 547.4 499.7 430.2 337.3 239.4 147.3 92.1 37.7 5.0 
0.0 
1127.5 934.1 881.4 893.1 923.2 950.0 967.6 973.4 960.9 934.1 897.3 856.3 813.6 775.9 751.6 739.9 
735.7 719.8 697.2 677.1 658.7 626.9 573.4 547.4 531.5 513.9 498.0 480.4 459.5 430.2 377.5 298.0 250.3 185.8 71.1 0.8 
0.0 
1127.5 907.3 864.6 882.2 910.7 932.4 946.7 943.3 924.9 892.3 853.8 814.4 779.3 755.0 744.1 738.2 729.0 
712.3 685.5 631.9 602.6 589.3 572.5 556.6 538.2 518.9 494.7 473.7 456.2 431.1 396.7 362.4 319.7 238.5 112.2 0.0 0.0 
1127.5 887.2 856.3 877.2 902.3 919.9 927.4 918.2 893.1 857.9 819.4 783.4 757.5 739.1 725.7 710.6 691.4 
644.5 616.9 609.3 599.3 588.4 575.0 560.0 541.5 520.6 498.9 473.7 436.9 398.4 336.5 289.6 225.2 149.8 58.6 0.0 0.0 
1127.5 881.4 852.1 873.8 894.8 910.7 914.9 902.3 875.5 838.7 801.0 767.5 741.6 722.3 703.1 683.8 637.8 
608.5 602.6 598.5 591.8 583.4 572.5 554.9 535.7 514.8 488.8 457.0 410.1 367.4 308.9 251.9 185.0 115.5 72.0 0.0 0.0 
1127.5 873.0 847.1 868.8 887.2 901.5 901.5 887.2 857.9 821.1 782.6 751.6 724.9 705.6 683.0 656.2 611.0 
593.4 592.6 585.1 577.5 566.7 554.1 546.6 534.0 518.9 499.7 473.7 435.2 379.2 303.8 241.1 169.9 156.5 41.0 0.0 0.0 
1127.5 873.0 844.5 868.8 885.6 899.0 899.8 883.0 855.4 817.8 777.6 744.9 719.8 700.6 676.3 648.7 602.6 
589.3 587.6 579.2 571.7 560.0 550.8 544.1 533.2 518.1 500.5 472.9 432.7 369.1 298.8 237.7 159.0 158.2 33.5 0.0 0.0 
